Rex 4985M1WS*300 Engineered Steel Chains - 4985M1WS*300
Part #:10521203
Catalog #:4985M1WS*300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Minimum Tensile Strength (lbs): | 179,000 lb | Attachment Number: | M1WS |
| Pin Diameter (in): | 1.62 in | Plate Depth (in): | 4 in |
| Sprocket Unit: | 4985 | Base Catalog No: | 4985 |
| Chain Sub-Category: | Roller Conveyor | Rated Working Load (lb/ft): | 29,000 lb/ft |
| Product: | Roller Conveyor Chain | Plate Thickness (in): | 0.62 in |
| Series: | Conveyor Chain | Width Between Outer Plates (in): | 5.19 in |
| Chain Category: | Conveyor | Overall Width/Pin Length (in): | 7.13 in |
| Chain Pitch (in): | 12.402 in | Attachment Spacing: | 2 |
General Specifications
| UPC: | 793699960594 | Weight: | 33.30 LB |
| Packaged Length: | 40.66 IN | Packaged Width: | 40.66 IN |
| Packaged Height: | 15.49 IN | HTC: | 7315120080 |
| Country of Origin: | Mexico |

