Rex ER856K3*300 Engineered Steel Chains - ER856K3*300
Part #:10520243
Catalog #:ER856K3*300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Carbon Steel | Series: | Elevator Chain |
| Roller Diameter (in): | 1.75 in | Width Between Outer Plates (in): | 3 in |
| Chain Category: | Elevator | Plate Thickness (in): | 0.5 in |
| Plate Style: | Straight | Product Type: | Mill Duty High-Performance Elevator |
| Overall Width/Pin Length (in): | 5.99 in | Plate Depth (in): | 2.5 in |
| Rated Working Load (lb/ft): | 14,000 lb/ft | Pin Diameter (in): | 1 in |
| Product: | Mill Duty Elevator | Chain Sub-Category: | Mill Duty Elevator |
| Sprocket Unit: | 856 | Chain Pitch (in): | 6 in |
| Base Catalog No: | ER856 | Minimum Tensile Strength (lbs): | 82,000 lb |
General Specifications
| UPC: | 793699279986 | Weight: | 22.00 LB |
| Country of Origin: | India |

