Rex RF3007*300 Engineered Steel Chains - RF3007*300
Part #:10520863
Catalog #:RF3007*300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Category: | Conveyor | Plate Thickness (in): | 0.188 in |
| Material: | Carbon Steel | Overall Width/Pin Length (in): | 1.78 in |
| Plate Depth (in): | 1.13 in | Series: | Conveyor Chain |
| Product: | Roller Conveyor Chain | Chain Sub-Category: | Roller Conveyor |
| Product Type: | Hollow Rivet With Rollers | Chain Pitch (in): | 3 in |
| Width Between Outer Plates (in): | 1.18 in | Pin Diameter (in): | 0.75 in |
| Roller Diameter (in): | 1.75 in | Rated Working Load (lb/ft): | 3,014 lb/ft |
| Sprocket Unit: | RF3007 |
General Specifications
| UPC: | 698210799670 | Weight: | 3.90 LB |
| Packaged Length: | 128.00 IN | Packaged Width: | 128.00 IN |
| Packaged Height: | 48.00 IN | Country of Origin: | United States of America |

