Rex RF3011*300 Engineered Steel Chains - RF3011*300
Part #:10520986
Catalog #:RF3011*300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 1.05 in | Plate Depth (in): | 1.5 in |
| Product Type: | Hollow Rivet With Rollers | Overall Width/Pin Length (in): | 2.13 in |
| Sprocket Unit: | RF3011 | Chain Category: | Conveyor |
| Rated Working Load (lb/ft): | 5,072 lb/ft | Chain Pitch (in): | 3 in |
| Width Between Outer Plates (in): | 1.41 in | Roller Diameter (in): | 2.25 in |
| Product: | Roller Conveyor Chain | Series: | Conveyor Chain |
| Chain Sub-Category: | Roller Conveyor | Plate Thickness (in): | 0.188 in |
| Material: | Carbon Steel |
General Specifications
| UPC: | 698210799694 | Weight: | 6.90 LB |
| Packaged Length: | 128.00 IN | Packaged Width: | 128.00 IN |
| Packaged Height: | 48.00 IN | Country of Origin: | United States of America |

