Rex RS1113C Engineered Steel Chains - RS1113C
Part #:10521366
Catalog #:RS1113C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Carbon Steel | Roller Style: | Non-Flange |
| Sprocket Unit: | 1131 | Pin Diameter (in): | 0.75 in |
| Rated Working Load (lb/ft): | 6,000 lb/ft | Chain Category: | Conveyor |
| Chain Sub-Category: | Roller Conveyor | Product Type: | Roller Type Conveyor With Rollers |
| Chain Pitch (in): | 6 in | Overall Width/Pin Length (in): | 3.84 in |
| Base Catalog No: | RS1113 | Series: | Conveyor Chain |
| Product: | Roller Conveyor Chain | Plate Thickness (in): | 0.38 in |
| Plate Depth (in): | 2 in | Roller Diameter (in): | 3 in |
| Minimum Tensile Strength (lbs): | 45,000 lb | Width Between Outer Plates (in): | 1.56 in |
| Plate Style: | Straight |
General Specifications
| UPC: | 662327123390 | Weight: | 7.80 LB |
| Country of Origin: | United States of America |

