Rex RS4013A1/A2E4C Engineered Steel Chains - RS4013A1/A2E4C
Part #:10606950
Catalog #:RS4013A1/A2E4C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Minimum Tensile Strength (lbs): | 13,000 lb | Plate Thickness (in): | 0.19 in |
| Attachment Number: | A1A2 | Plate Depth (in): | 1.13 in |
| Sprocket Unit: | 1120 | Chain Sub-Category: | Roller Conveyor |
| Rated Working Load (lb/ft): | 2,100 lb/ft | Chain Pitch (in): | 4 in |
| Pin Diameter (in): | 0.44 in | Chain Category: | Conveyor |
| Base Catalog No: | RS4013 | Product: | Roller Conveyor Chain |
| Series: | Conveyor Chain | Overall Width/Pin Length (in): | 2.28 in |
General Specifications
| UPC: | 662327634049 | Weight: | 3.33 LB |
| HTC: | 8483901050 | Country of Origin: | Mexico |

