Rex RS6238A11HDSATTC Engineered Steel Chains - RS6238A11HDSATTC
Part #:10521159
Catalog #:RS6238A11HDSATTC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base Catalog No: | RS6238 | Minimum Tensile Strength (lbs): | 45,000 lb |
| Chain Category: | Conveyor | Pin Diameter (in): | 0.75 in |
| Plate Depth (in): | 2 in | Rated Working Load (lb/ft): | 5,600 lb/ft |
| Plate Thickness (in): | 0.38 in | Series: | Conveyor Chain |
| Roller Diameter (in): | 2.5 in | Chain Pitch (in): | 6 in |
| Product: | Roller Conveyor Chain | Chain Sub-Category: | Roller Conveyor |
| Sprocket Unit: | 197 | Overall Width/Pin Length (in): | 3.67 in |
General Specifications
| UPC: | 793699625806 | Weight: | 12.45 LB |
| Packaged Length: | 84.00 IN | Packaged Width: | 84.00 IN |
| Packaged Height: | 32.00 IN | Country of Origin: | United States of America |

