Rex RS6438C Engineered Steel Chains - RS6438C
Part #:10520708
Catalog #:RS6438C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Roller Conveyor Chain | Width Between Outer Plates (in): | 2.16 in |
| Pin Diameter (in): | 0.75 in | Series: | Conveyor Chain |
| Chain Pitch (in): | 6 in | Rated Working Load (lb/ft): | 5,600 lb/ft |
| Chain Sub-Category: | Roller Conveyor | Base Catalog No: | RS6438 |
| Plate Style: | Straight | Sprocket Unit: | 1131 |
| Chain Category: | Conveyor | Roller Diameter (in): | 3 in |
| Roller Style: | Non-Flange | Plate Depth (in): | 2 in |
| Overall Width/Pin Length (in): | 3.57 in | Plate Thickness (in): | 0.38 in |
| Product Type: | Roller Type Conveyor With Rollers | Minimum Tensile Strength (lbs): | 45,000 lb |
| Material: | Carbon Steel |
General Specifications
| UPC: | 662327123710 | Weight: | 11.76 LB |
| Country of Origin: | United States of America |

