Rex RS951C Engineered Steel Chains - RS951C
Part #:10520534
Catalog #:RS951C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Plate Depth (in): | 1.5 in | Roller Diameter (in): | 3 in |
| Sprocket Unit: | 1131 | Base Catalog No: | RS951 |
| Width Between Outer Plates (in): | 1.5 in | Chain Pitch (in): | 6 in |
| Material: | Carbon Steel | Chain Sub-Category: | Roller Conveyor |
| Minimum Tensile Strength (lbs): | 24,000 lb | Rated Working Load (lb/ft): | 4,600 lb/ft |
| Chain Category: | Conveyor | Pin Diameter (in): | 0.63 in |
| Plate Thickness (in): | 0.31 in | Product Type: | Roller Type Conveyor With Rollers |
| Roller Style: | Non-Flange | Product: | Roller Conveyor Chain |
| Overall Width/Pin Length (in): | 3.5 in | Plate Style: | Straight |
| Series: | Conveyor Chain |
General Specifications
| UPC: | 698210605643 | Weight: | 9.21 LB |
| Country of Origin: | United States of America |

