Morse HV Inverted Tooth Chain - HV808 63-139 10FT
Part #:343858
Catalog #:HV808 63-139 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1", 1 1/2", 2" pitches in 10FT sections or cut to length
- HV406 10FT HV CHAIN
- Designed with a pin and rocker joint, to reduce friction and provide pitch elongation for smooth sprocket engagement.
- Ideal for applications where heavy loads (50 to 6000 horsepower) are to be transmitted at moderate to high speeds, up to 10,000 feet per minute. It also is ideal where compact design is important.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Inverted Tooth Chain Drives | Style: | 63-139 |
| Type: | HV Inverted Tooth Chain | Chain Type: | HV Chain |
| Chain Pitch (in): | 1 in | Guide Link Location: | Outside |
| Minimum Between Guides (in): | 1.892 in | Width Over Drilled Pins (in): | 2.545 in |
| Total Length (ft): | 10 ft | Width Over Rivet Pins (in): | 2.785 in |
| Width Between Inner Plates (in): | 1.892 in | Lacing (in): | 12x13 in |
General Specifications
| UPC: | 662288867791 | Weight: | 4.79 LB |
| Packaged Length: | 13.38 IN | Packaged Width: | 13.38 IN |
| Packaged Height: | 4.25 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

