Morse HV Inverted Tooth Chain - HV812 63-139 10FT
Part #:343859
Catalog #:HV812 63-139 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1", 1 1/2", 2" pitches in 10FT sections or cut to length
- New style; provides smooth, quiet, cost-efficient operation
- Designed with a pin and rocker joint, to reduce friction and provide pitch elongation for smooth sprocket engagement.
- Ideal for applications where heavy loads (50 to 6000 horsepower) are to be transmitted at moderate to high speeds, up to 10,000 feet per minute. It also is ideal where compact design is important.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 63-139 | Guide Link Location: | Outside |
| Type: | HV Inverted Tooth Chain | Width (in): | 3 in |
| Chain Type: | HV Chain | Product Type: | Inverted Tooth Chain Drives |
| Chain Pitch (in): | 1 in | Minimum Between Guides (in): | 2.892 in |
| Width Between Inner Plates (in): | 2.892 in | Total Length (ft): | 10 ft |
| Width Over Rivet Pins (in): | 3.785 in | Lacing (in): | 12x13 in |
| Width Over Drilled Pins (in): | 3.545 in |
General Specifications
| UPC: | 662288867807 | Weight: | 6.85 LB |
| Packaged Length: | 13.63 IN | Packaged Width: | 13.63 IN |
| Packaged Height: | 2.56 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

