Morse Inverted Tooth Chain Components - Connecting Link - SC408 C-L SET
Part #:330135
Catalog #:SC408 C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Guide Link Location: | Center | Style: | 63-112 |
| Type: | Inverted Tooth Chain Components | Width (in): | 2 in |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.5 in |
| Width Over Drilled Pins (in): | 2.289 in | Width Over Rivet Pins (in): | 2.155 in |
| Lacing (in): | 16x17 in |
General Specifications
| UPC: | 662288466482 | Weight: | 0.47 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

