Morse Inverted Tooth Chain Components - Connector Link Set - HV406 RVT C-L SET
Part #:464307
Catalog #:HV406 RVT C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.5 in | Style: | 63-139 |
| Guide Link Location: | Outside | Type: | Inverted Tooth Chain Components |
| Chain Pitch (in): | 0.5 in | Product Type: | Inverted Tooth Chain Drives |
| Width Over Rivet Pins (in): | 1.651 in | Lacing (in): | 12x13 in |
| Minimum Between Guides (in): | 1.441 in |
General Specifications
| UPC: | 662288567189 | Weight: | 0.52 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

