Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC606 6100 C-P SET
Part #:330139
Catalog #:HV/SC606 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 6100 | Width (in): | 1.5 in |
| Type: | Inverted Tooth Chain Components | Chain Type: | HV Chain |
| Chain Pitch (in): | 0.75 in | Product Type: | Inverted Tooth Chain Drives |
| Width Over Drilled Pins (in): | 1.708 in |
General Specifications
| UPC: | 662288466529 | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

