Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC808 6100 C-P SET
Part #:462302
Catalog #:HV/SC808 6100 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Inverted Tooth Chain Components | Width (in): | 2 in |
| Style: | 6100 | Product Type: | Inverted Tooth Chain Drives |
| Chain Pitch (in): | 1 in | Width Over Drilled Pins (in): | 2.272 in |
General Specifications
| UPC: | 662288566830 | Weight: | 0.07 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 0.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

