Morse Inverted Tooth Chain Components - Cotter Pin Connector Set - HV/SC404 C-P SET
Part #:464205
Catalog #:HV/SC404 C-P SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 6300 | Type: | Inverted Tooth Chain Components |
| Width (in): | 1 in | Chain Type: | HV Chain |
| Chain Pitch (in): | 0.5 in | Product Type: | Inverted Tooth Chain Drives |
| Width Over Drilled Pins (in): | 1.281 in |
General Specifications
| UPC: | 662288567103 | Weight: | 0.43 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 0.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

