Morse SC Inverted Tooth Chain - SC303 CG 10FT
Part #:329933
Catalog #:SC303 CG 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | SC Inverted Tooth Chain | Guide Link Location: | Center |
| Width (in): | 0.75 in | Style: | 63-112 |
| Product Type: | Inverted Tooth Chain Drives | Chain Pitch (in): | 0.375 in |
| Chain Width Over Rivets (in): | 0.895 in | Lacing (in): | 6x7 in |
| Width Over Drilled Pins (in): | 1.029 in | Height of Chain [Max] (in): | 0.398 in |
| Height of Chain Above Sprocket P.D. [Min] (in): | 0.188 in |
General Specifications
| UPC: | 662288466109 | Weight: | 0.66 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

