Morse SC Inverted Tooth Chain - SC412 CG 10FT
Part #:329944
Catalog #:SC412 CG 10FT
KEY FEATURES
- Available in 3/8", 1/2", 3/4", 1"pitches in 10FT sections or cut to length
- Available in "Side Guide" or "Center Guide" construction
- Designed with an exclusive rocker joint that eliminates friction during chain articulation permitting high rotative spped with less wear and heat.
- Ideal for low to moderate horsepower applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 63-112 | Width (in): | 3 in |
| Guide Link Location: | Center | Type: | SC Inverted Tooth Chain |
| Chain Pitch (in): | 0.5 in | Product Type: | Inverted Tooth Chain Drives |
| Height of Chain [Max] (in): | 0.529 in | Width Over Drilled Pins (in): | 3.289 in |
| Chain Width Over Rivets (in): | 3.155 in | Lacing (in): | 24x25 in |
| Height of Chain Above Sprocket P.D. [Min] (in): | 0.252 in |
General Specifications
| UPC: | 662288466215 | Weight: | 3.23 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 4.50 IN | HTC: | 7315.12.0080 |
| Country of Origin: | United States of America |

