Morse SC Inverted Tooth Chain - Center Guide Connecting Link - SC0319 CG C-L SET
Part #:320243
Catalog #:SC0319 CG C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | 23-107 | Width (in): | 0.59375 in |
| Type: | SC Inverted Tooth Chain | Chain Pitch (in): | 0.1875 in |
| Product Type: | Inverted Tooth Chain Drives | Width Over Rivet Pins (in): | 0.638 in |
| Lacing (in): | 9x10 in |
General Specifications
| UPC: | 662288564669 | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

