Morse SC Inverted Tooth Chain - Center Guide Connecting Link - SC0331 CG C-L SET
Part #:320245
Catalog #:SC0331 CG C-L SET
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 0.96875 in | Type: | SC Inverted Tooth Chain |
| Style: | 23-107 | Chain Pitch (in): | 0.1875 in |
| Product Type: | Inverted Tooth Chain Drives | Lacing (in): | 15x16 in |
| Width Over Rivet Pins (in): | 1.013 in |
General Specifications
| UPC: | 662288564683 | Weight: | 0.44 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 0.10 IN | HTC: | 7315.19.0000 |
| Country of Origin: | United States of America |

