Rex AL1266 50FT Leaf Chains - AL1266 50FT
Part #:10488139
Catalog #:AL1266 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Width/Pin Length (in): | 2.496 in | Lacing (in): | 6 x 6 in |
| Overall Width/Pin Length (mm): | 63.449 mm | Pin Diameter (in): | 0.437 in |
| Pin Diameter (mm): | 11.1 mm | Base Catalog No: | AL1266 |
| Plate Depth (in): | 1.23 in | Product Type: | High Performance Light |
| Plate Thickness (mm): | 4.75 mm | Plate Depth (mm): | 31.242 mm |
| Series: | Leaf Chain | Chain Pitch (in): | 1.5 in |
| Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 698210637699 | Weight: | 8.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 4.00 IN | Country of Origin: | Germany |

