How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Plate Thickness (in): | 0.06 in |
| Series: | Leaf Chain | Overall Width/Pin Length (in): | 0.826 in |
| Pin Diameter (mm): | 3.962 mm | Plate Depth (mm): | 10.414 mm |
| Chain Pitch (in): | 0.5 in | Lacing (in): | 6 x 6 in |
| Plate Depth (in): | 0.41 in | Overall Width/Pin Length (mm): | 20.98 mm |
| Plate Thickness (mm): | 1.524 mm | Base Catalog No: | AL466 |
General Specifications
| UPC: | 782935235350 | Weight: | 1.07 KG |
| HTC: | 7315120020 | Country of Origin: | Germany |

