Rex AL844 50FT Leaf Chains - AL844 50FT
Part #:10488146
Catalog #:AL844 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (mm): | 7.925 mm | Base Catalog No: | AL844 |
| Chain Pitch (in): | 1 in | Product Type: | High Performance Light |
| Pin Diameter (in): | 0.312 in | Plate Thickness (mm): | 3.175 mm |
| Overall Width/Pin Length (in): | 1.161 in | Plate Thickness (in): | 0.125 in |
| Overall Width/Pin Length (mm): | 30.023 mm | Plate Depth (in): | 0.82 in |
| Lacing (in): | 4 x 4 in | Series: | Leaf Chain |
| Plate Depth (mm): | 20.828 mm |
General Specifications
| UPC: | 698210637989 | Weight: | 1.88 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN | Country of Origin: | Germany |

