Rex BL422 300FT Leaf Chains - BL422 300FT
Part #:10488201
Catalog #:BL422 300FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Lacing (in): | 2 x 2 in |
| Plate Thickness (in): | 0.079 in | Base Catalog No: | BL422 |
| Overall Width/Pin Length (in): | 0.429 in | Chain Pitch (in): | 0.5 in |
| Series: | Leaf Chain | Product Type: | High Performance Heavy |
General Specifications
| UPC: | 793699286199 | Weight: | 0.40 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN | Country of Origin: | Germany |

