Rex BL546 100FT Leaf Chains - BL546 100FT
Part #:10499677
Catalog #:BL546 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Leaf Chain | Plate Thickness (in): | 0.094 in |
| Overall Width/Pin Length (mm): | 27.4 mm | Pin Diameter (mm): | 5.94 mm |
| ISO Minimum Tensile Strength (N): | 66700 N | Overall Width/Pin Length (in): | 1.079 in |
| Product Type: | High Performance Heavy | Plate Depth (mm): | 14.6 mm |
| Pin Diameter (in): | 0.234 in | Base Catalog No: | BL546 |
| Plate Thickness (mm): | 2.4 mm | Lacing (in): | 4 x 6 in |
| Chain Pitch (in): | 0.625 in | Plate Depth (in): | 0.575 in |
| Rex/Morse Minimum Tensile Strength (N): | 80000 N |
General Specifications
| UPC: | 698210695897 | Packaged Length: | 2.00 IN |
| Packaged Width: | 2.00 IN | Packaged Height: | 2.00 IN |
| Country of Origin: | United States of America |

