Rex BL844 100FT Leaf Chains - BL844 100FT
Part #:10702511
Catalog #:BL844 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Leaf Chain | Pin Diameter (mm): | 9.53 mm |
| Pin Diameter (in): | 0.375 in | Overall Width/Pin Length (in): | 1.469 in |
| Chain Pitch (in): | 1 in | ISO Minimum Tensile Strength (N): | 169000 N |
| Lacing (in): | 4 x 4 in | Plate Thickness (in): | 0.157 in |
| Overall Width/Pin Length (mm): | 37.3 mm | Rex/Morse Minimum Tensile Strength (N): | 220000 N |
| Plate Depth (in): | 0.929 in | Plate Thickness (mm): | 4 mm |
| Plate Depth (mm): | 23.6 mm | Base Catalog No: | BL844 |
General Specifications
| UPC: | 782935236425 | Weight: | 4.80 KG |
| HTC: | 7315120020 | Country of Origin: | Germany |

