Morse Leaf Chain BL10 Series 6 x 6 Lacing - BL1066 50FT 479P M TO M
Part #:337377
Catalog #:BL1066 50FT 479P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL10 | Chain Pitch (in): | 1.25 in |
| Pin Diameter (in): | 0.437 in | Chain Type: | Leaf Chain |
| Product Type: | Leaf Chain | Plate Thickness (in): | 0.185 in |
| Plate Depth (mm): | 29.2 mm | ISO Minimum Tensile Strength (N): | 347000 N |
| Base Catalog No: | BL1066 | Pin Diameter (mm): | 11.1 mm |
| Overall Width/Pin Length (in): | 2.5 in | Rex/Morse Minimum Tensile Strength (lbs): | 78,000 lb |
| Width Over Rivets (in): | 2.511 in | Plate Depth (in): | 1.15 in |
| Overall Width/Pin Length (mm): | 63.5 mm | Lacing (in): | 6 x 6 in |
| Plate Thickness (mm): | 4.7 mm |
General Specifications
| UPC: | 662288585633 | Weight: | 7.09 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Taiwan, Republic of China |

