Morse Leaf Chain BL4 Series 2 x 3 Lacing - BL423 10FT 239P M TO M
Part #:323878
Catalog #:BL423 10FT 239P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL4 | Chain Type: | Leaf Chain |
| Product Type: | Leaf Chain | Pin Diameter (in): | 0.2 in |
| Chain Pitch (in): | 0.5 in | Plate Thickness (in): | 0.08 in |
| Lacing (in): | 2 x 3 in | Width Over Rivets (in): | 0.495 in |
| Plate Depth (in): | 0.466 in | Base Catalog No: | BL423 |
| Rex/Morse Minimum Tensile Strength (lbs): | 5,000 lb |
General Specifications
| UPC: | 662288459491 | Weight: | 0.52 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

