Morse Leaf Chain BL5 Series 2 x 3 Lacing - BL523 10FT 191P M TO M
Part #:323881
Catalog #:BL523 10FT 191P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL5 | Pin Diameter (in): | 0.234 in |
| Chain Pitch (in): | 0.625 in | Product Type: | Leaf Chain |
| Chain Type: | Leaf Chain | Base Catalog No: | BL523 |
| Plate Depth (mm): | 14.6 mm | Plate Thickness (mm): | 2.4 mm |
| ISO Minimum Tensile Strength (N): | 33400 N | Overall Width/Pin Length (in): | 0.591 in |
| Overall Width/Pin Length (mm): | 15 mm | Lacing (in): | 2 x 3 in |
| Pin Diameter (mm): | 5.94 mm | Rex/Morse Minimum Tensile Strength (lbs): | 7,500 lb |
| Width Over Rivets (in): | 0.584 in | Plate Thickness (in): | 0.094 in |
| Plate Depth (in): | 0.575 in |
General Specifications
| UPC: | 662288459521 | Weight: | 0.80 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 0.90 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

