Morse Leaf Chain BL5 Series 3 x 4 Lacing - BL534 10FT 191P M TO M
Part #:323882
Catalog #:BL534 10FT 191P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL5 | Pin Diameter (in): | 0.234 in |
| Product Type: | Leaf Chain | Chain Pitch (in): | 0.625 in |
| Chain Type: | Leaf Chain | Pin Diameter (mm): | 5.94 mm |
| Plate Depth (mm): | 14.6 mm | Overall Width/Pin Length (in): | 0.787 in |
| Plate Thickness (in): | 0.094 in | Rex/Morse Minimum Tensile Strength (lbs): | 11,000 lb |
| ISO Minimum Tensile Strength (N): | 48900 N | Width Over Rivets (in): | 0.777 in |
| Lacing (in): | 3 x 4 in | Base Catalog No: | BL534 |
| Plate Thickness (mm): | 2.4 mm | Overall Width/Pin Length (mm): | 20 mm |
| Plate Depth (in): | 0.575 in |
General Specifications
| UPC: | 662288459538 | Weight: | 1.05 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

