Morse Leaf Chain BL6 Series 2 x 3 Lacing - BL623 10FT 159P M TO M
Part #:323884
Catalog #:BL623 10FT 159P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Chain Pitch (in): | 0.75 in |
| Product Type: | Leaf Chain | Chain Type: | Leaf Chain |
| Pin Diameter (in): | 0.312 in | Overall Width/Pin Length (mm): | 20 mm |
| Plate Thickness (in): | 0.122 in | Overall Width/Pin Length (in): | 0.787 in |
| Width Over Rivets (in): | 0.786 in | Plate Depth (mm): | 17.9 mm |
| Pin Diameter (mm): | 7.92 mm | Plate Depth (in): | 0.705 in |
| ISO Minimum Tensile Strength (N): | 48900 N | Plate Thickness (mm): | 3.1 mm |
| Base Catalog No: | BL623 | Rex/Morse Minimum Tensile Strength (lbs): | 11,000 lb |
| Lacing (in): | 2 x 3 in |
General Specifications
| UPC: | 662288459552 | Weight: | 1.28 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

