Morse Leaf Chain BL6 Series 4 x 4 Lacing - BL644 100FT 1599P M TO M
Part #:329841
Catalog #:BL644 100FT 1599P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Chain Type: | Leaf Chain |
| Pin Diameter (in): | 0.312 in | Chain Pitch (in): | 0.75 in |
| Product Type: | Leaf Chain | Width Over Rivets (in): | 1.179 in |
| Pin Diameter (mm): | 7.92 mm | Lacing (in): | 4 x 4 in |
| Plate Thickness (in): | 0.122 in | Plate Thickness (mm): | 3.1 mm |
| Overall Width/Pin Length (in): | 1.161 in | Rex/Morse Minimum Tensile Strength (lbs): | 22,000 lb |
| Overall Width/Pin Length (mm): | 29.5 mm | ISO Minimum Tensile Strength (N): | 97900 N |
| Base Catalog No: | BL644 | Plate Depth (in): | 0.705 in |
| Plate Depth (mm): | 17.9 mm |
General Specifications
| UPC: | 662288465928 | Weight: | 1.96 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Taiwan, Republic of China |

