Morse Leaf Chain BL6 Series 4 x 6 Lacing - BL646 10FT 159P M TO M
Part #:323886
Catalog #:BL646 10FT 159P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Chain Type: | Leaf Chain |
| Pin Diameter (in): | 0.312 in | Product Type: | Leaf Chain |
| Chain Pitch (in): | 0.75 in | Base Catalog No: | BL646 |
| Overall Width/Pin Length (in): | 1.413 in | Plate Thickness (in): | 0.122 in |
| ISO Minimum Tensile Strength (N): | 97900 N | Plate Depth (mm): | 17.9 mm |
| Lacing (in): | 4 x 6 in | Plate Depth (in): | 0.705 in |
| Rex/Morse Minimum Tensile Strength (lbs): | 22,000 lb | Plate Thickness (mm): | 3.1 mm |
| Width Over Rivets (in): | 1.441 in | Pin Diameter (mm): | 7.92 mm |
| Overall Width/Pin Length (mm): | 35.9 mm |
General Specifications
| UPC: | 662288459576 | Weight: | 2.40 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

