Morse Leaf Chain BL6 Series 6 x 6 Lacing - BL666 10FT 159P M TO M
Part #:328713
Catalog #:BL666 10FT 159P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL6 | Chain Type: | Leaf Chain |
| Product Type: | Leaf Chain | Pin Diameter (in): | 0.312 in |
| Chain Pitch (in): | 0.75 in | Plate Thickness (mm): | 3.1 mm |
| Lacing (in): | 6 x 6 in | Width Over Rivets (in): | 1.705 in |
| Plate Depth (mm): | 17.9 mm | Base Catalog No: | BL666 |
| ISO Minimum Tensile Strength (N): | 146800 N | Plate Thickness (in): | 0.122 in |
| Overall Width/Pin Length (mm): | 42.5 mm | Plate Depth (in): | 0.705 in |
| Rex/Morse Minimum Tensile Strength (lbs): | 33,000 lb | Pin Diameter (mm): | 7.92 mm |
| Overall Width/Pin Length (in): | 1.673 in |
General Specifications
| UPC: | 662288464822 | Weight: | 2.86 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

