Morse Leaf Chain BL8 Series 6 x 6 Lacing - BL866 10FT 119P M TO M
Part #:328718
Catalog #:BL866 10FT 119P M TO M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | BL8 | Chain Pitch (in): | 1 in |
| Pin Diameter (in): | 0.375 in | Product Type: | Leaf Chain |
| Chain Type: | Leaf Chain | Lacing (in): | 6 x 6 in |
| Plate Thickness (mm): | 4 mm | Pin Diameter (mm): | 9.53 mm |
| Overall Width/Pin Length (in): | 2.13 in | Overall Width/Pin Length (mm): | 54.1 mm |
| Base Catalog No: | BL866 | Plate Depth (in): | 0.929 in |
| Plate Thickness (in): | 0.157 in | Width Over Rivets (in): | 2.105 in |
| ISO Minimum Tensile Strength (N): | 253600 N | Rex/Morse Minimum Tensile Strength (lbs): | 57,000 lb |
| Plate Depth (mm): | 23.6 mm |
General Specifications
| UPC: | 662288464877 | Weight: | 4.91 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 14.90 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Taiwan, Republic of China |

