Rex 083 OL 50 PC Roller Chains - 083 OL 50 PC
Part #:10496496
Catalog #:083 OL 50 PC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.161 in | Roller Diameter (in): | 0.305 in |
| Plate Thickness (in): | 0.311 in | Series: | Roller Chain |
| Chain Pitch (in): | 0.5 in | Base Catalog No: | 083 |
| Pin Length (in): | 1.075 in | Inside Plate Height (in): | 0.41 in |
General Specifications
| UPC: | 793699037999 | Weight: | 0.01 LB |
| HTC: | 7315190000 | Country of Origin: | China |

