How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Plate Style: | LSW | Chain Length (mm): | 4,991.1 mm |
| Roller Style: | FLP | REX Minimum Tensile Strength (N): | 198,000 N |
| Pin Length (mm): | 53.8 mm | Chain Length (No. of Links): | 131 ST |
| Connecting Link: | I-I | Pin Diameter (mm): | 14.63 mm |
| Lubrication: | VSK001: RexPro | Roller Diameter (mm): | 25.4 mm |
| ISO Minimum Tensile Strength (N): | 160,000 N | Series: | Roller Chain |
| Number of Strands/Width: | 1 | Transverse Pitch (mm): | 0 mm |
| Chain Pitch (mm): | 38.1 mm | Attachment Layout: | B3040,2/1 |
General Specifications
| Weight: | 7.35 KG | HTC: | 73151190 |
| Country of Origin: | Germany |

