Link-Belt Link-Belt 10593136 Roller Chains - 138054-0069
Part #:10593136
Catalog #:138054-0069
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Roller Chain | Chain Construction: | Riveted |
| Number of Strands/Width: | 2 | Connecting Link: | I-I |
| Base Catalog No: | 140-2 | Chain Category: | Roller Chain |
| Chain Pitch (mm): | 44.45 mm | Chain Length (No. of Links): | 69 ST |
| Lubrication: | Link-Belt-Schmierung | REX Minimum Tensile Strength (N): | 340,000 N |
| ISO Minimum Tensile Strength (N): | 340,000 N | Chain Length (mm): | 3,067.05 mm |
| ISO Chain Number: | ISO606-A |
General Specifications
| Weight: | 14.66 KG | HTC: | 73151190 |
| Country of Origin: | United States of America |

