Rex 10697730 Roller Chains - 032293
Part #:10697730
Catalog #:032293
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Roller Chain | Roller Diameter (mm): | 25.4 mm |
| Number of Strands/Width: | 1 | Pin Diameter (mm): | 14.63 mm |
| Roller Style: | FLP | Plate Style: | LSW |
| Connecting Link: | 0 | Chain Pitch (mm): | 38.1 mm |
| Chain Length (mm): | 3,200.4 mm | Chain Length (No. of Links): | 84 ST |
| Lubrication: | VSK015: RexHighTemp (250°C) | ISO Minimum Tensile Strength (N): | 160,000 N |
| Pin Length (mm): | 70.5 mm | REX Minimum Tensile Strength (N): | 198,000 N |
| Attachment Layout: | A44520,1/2X |
General Specifications
| Weight: | 12.27 KG | HTC: | 73151190 |
| Country of Origin: | Germany |

