Rex 123215 Roller Chains - 123215
Part #:10698938
Catalog #:123215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (mm): | 12.7 mm | Series: | Roller Chain |
| Roller Diameter (mm): | 25.4 mm | Number of Strands/Width: | 2 |
| Connecting Link: | IBEG-IBEG | Plate Style: | LSW |
| Roller Style: | FLP | REX Minimum Tensile Strength (N): | 400,000 N |
| ISO Minimum Tensile Strength (N): | 340,000 N | Chain Length (No. of Links): | 61 ST |
| Pin Length (mm): | 103 mm | Chain Length (mm): | 3,016.45 mm |
| Lubrication: | VSK001: RexPro | Chain Pitch (mm): | 44.45 mm |
| Attachment Layout: | ZCG | Transverse Pitch (mm): | 48.87 mm |
General Specifications
| Weight: | 18.86 KG | HTC: | 73151190 |
| Country of Origin: | Germany |

