Morse British Standard Cottered Roller Chain - 16B-2 10 FT
Part #:2361178
Catalog #:16B-2 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Material: | Steel |
| Chain Family: | 16 | Roller Width (mm): | 17.02 mm |
| Chain Construction: | Riveted | Pin Diameter (mm): | 8.26 mm |
| Roller Diameter (mm): | 15.88 mm | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Type: | British Standard |
| Coating: | Uncoated | Roller Diameter (in): | 0.6252 in |
| Pin Diameter (in): | 0.3252 in | Roller Width (in): | 0.67 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 2.83070866141732 in | Base Catalog No: | 16B-2 |
| Inside Plate Height (in): | 0.81496062992126 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 1 in | Transverse Pitch (in): | 1.255 in |
| Pin Length (in): | 2.8307 in | Connecting Link: | Spring Clip |
General Specifications
| UPC: | 662460388519 | Weight: | 3.66 LB |
| Packaged Length: | 11.30 IN | Packaged Width: | 11.20 IN |
| Packaged Height: | 3.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

