Morse British Standard Cottered Roller Chain - 24B-3 10 FT
Part #:2361244
Catalog #:24B-3 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Pin Diameter (mm): | 14.63 mm |
| Roller Diameter (mm): | 25.4 mm | Material: | Steel |
| Number of Strands/Width: | 3 | Chain Family: | 24 |
| Product Type: | Roller Chain | Chain Type: | British Standard |
| Chain Pitch (in): | 1.5 in | Pin Diameter (in): | 0.5759 in |
| Coating: | Uncoated | Roller Diameter (in): | 1 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.30708661417323 in |
| Base Catalog No: | 24B-3 | Plate Thickness (in): | 1.492 in |
| Connecting Link: | Spring Clip | Pin Length (in): | 6.122 in |
| Width Over Pins/Total Width (in): | 6.12204724409449 in | Transverse Pitch (in): | 1.904 in |
General Specifications
| UPC: | 662460388731 | Weight: | 13.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | United Kingdom |

