Morse British Standard Cottered Roller Chain - 06B-2 10FT
Part #:2698538
Catalog #:06B-2 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (mm): | 5.72 mm | Material: | Steel |
| Chain Construction: | Riveted | Number of Strands/Width: | 2 |
| Chain Family: | 06 | Roller Diameter (mm): | 6.35 mm |
| Pin Diameter (mm): | 3.28 mm | Chain Type: | British Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.375 in |
| Roller Diameter (in): | 0.25 in | Pin Diameter (in): | 0.129 in |
| Coating: | Uncoated | Roller Width (in): | 0.2252 in |
| Standard Met: | ANSI B29.1 | Measurement System: | Metric |
| Base Catalog No: | 06B-2 | Pin Length (in): | 1.0669 in |
| Plate Thickness (in): | 0.336 in | Width Over Pins/Total Width (in): | 1.06692913385826 in |
| Transverse Pitch (in): | 0.403 in | Connecting Link: | Spring Clip |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 0.326771653543307 in |
General Specifications
| UPC: | 662288947622 | Weight: | 0.54 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

