Morse British Standard Cottered Roller Chain - 12B-2 10FT
Part #:2698595
Catalog #:12B-2 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (mm): | 5.72 mm | Roller Width (mm): | 11.68 mm |
| Chain Family: | 12 | Number of Strands/Width: | 2 |
| Roller Diameter (mm): | 12.07 mm | Material: | Steel |
| Chain Construction: | Cottered | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Chain Type: | British Standard |
| Pin Diameter (in): | 0.225 in | Roller Diameter (in): | 0.475 in |
| Base Catalog No: | 12B-2 | Plate Thickness (in): | 0.615 in |
| Pin Length (in): | 3.409 in | Width Over Pins/Total Width (in): | 1.72834645669291 in |
| Inside Plate Height (in): | 0.633858267716536 in | Connecting Link: | Spring Clip |
General Specifications
| UPC: | 662288947684 | Weight: | 1.60 LB |
| HTC: | 7315.11.0060 | Country of Origin: | China |

