Morse Double Pitch Roller Chain - Cottered Standard Roller Design - C2100HC 10FT
Part #:119827
Catalog #:C2100HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Roller Width (in): | 0.75 in |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Construction: | Cottered |
| Pin Diameter (in): | 0.375 in | Product Type: | Roller Chain |
| Chain Type: | Conveyor | Chain Pitch (in): | 2.5 in |
| Chain Family: | C2100H | Side Plate Configuration: | Straight |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.166 in |
| Pin Length (in): | 1.828 in | Plate Thickness (in): | 0.187 in |
| Base Catalog No: | C2100H |
General Specifications
| UPC: | 662288392668 | Weight: | 2.56 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 14.90 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

