Morse Double Pitch Roller Chain - Riveted Standard Roller Design - 2040R 10FT
Part #:119815
Catalog #:2040R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Far exceeds ANSI performance standards. Rigid manufacturing processes result in a fully-featured chain.
- Far exceeds ANSI performance standards. Rigid manufacturing processes result in a fully-featured chain.
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Number of Strands/Width: | 1 |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 0.3125 in |
| Pin Diameter (in): | 0.156 in | Roller Diameter (in): | 0.312 in |
| Material: | Steel | Chain Type: | Double Pitch |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Family: | 2040 | Pin Length (in): | 0.63 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 0.466 in |
| Base Catalog No: | 2040 | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.06 in | Minimum Tensile Strength (lbs): | 0.068 lb |
General Specifications
| UPC: | 662288392545 | Weight: | 0.31 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

