Morse Double Pitch Roller Chain - Riveted Standard Roller Design - C2050R 10FT
Part #:119821
Catalog #:C2050R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.4 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.375 in | Number of Connecting Links Included: | 1 |
| Material: | Steel | Chain Pitch (in): | 1.25 in |
| Chain Type: | Conveyor | Product Type: | Roller Chain |
| Chain Family: | C2050 | Base Catalog No: | C2050 |
| Side Plate Configuration: | Straight | Plate Thickness (in): | 0.08 in |
| Pin Length (in): | 0.79 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288392606 | Weight: | 0.58 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

