Morse Double Pitch Roller Chain - Riveted Standard Roller Design - C2100HR 10FT
Part #:119825
Catalog #:C2100HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Material: | Steel |
| Chain Construction: | Riveted | Roller Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.375 in | Chain Type: | Standard |
| Chain Pitch (in): | 2.5 in | Product Type: | Roller Chain |
| Chain Family: | C2100 | Plate Thickness (in): | 0.187 in |
| Pin Length (in): | 1.684 in | Total Length (ft): | 10 ft |
| Base Catalog No: | C2100H | Inside Plate Height (in): | 1.166 in |
| Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288392644 | Weight: | 2.48 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

