Morse Double Pitch Roller Chain - Riveted Standard Roller Design - 2080R 10FT
Part #:119845
Catalog #:2080R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Far exceeds ANSI performance standards. Rigid manufacturing processes result in a fully-featured chain.
- Available in package quantities or via quick-turnaround cut-to-length
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Roller Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 1 |
| Material: | Steel | Pin Diameter (in): | 0.312 in |
| Chain Construction: | Riveted | Chain Pitch (in): | 2 in |
| Product Type: | Roller Chain | Chain Type: | Double Pitch |
| Chain Family: | 2080 | Base Catalog No: | 2080 |
| Pin Length (in): | 1.274 in | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.125 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 0.275 lb |
General Specifications
| UPC: | 662288392675 | Weight: | 1.16 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

