Morse Double Pitch Roller Chain - Riveted Standard Roller Design - C2120HR 10FT
Part #:322570
Catalog #:C2120HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Pin Diameter (in): | 0.438 in |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.875 in |
| Chain Construction: | Riveted | Chain Pitch (in): | 3 in |
| Chain Type: | Conveyor | Product Type: | Roller Chain |
| Chain Family: | C2120H | Side Plate Configuration: | Straight |
| Inside Plate Height (in): | 1.4 in | Pin Length (in): | 2.09 in |
| Total Length (ft): | 10 ft | Base Catalog No: | C2120H |
| Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288456582 | Weight: | 3.47 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

